text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 625BTLM30T

25/28 kV 600 Amp T-Body Kit with Test Point. Cable insulation range 1.280 in - 1.430 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit No
With Test Point Yes

Dimensions

Weight 8.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 400
Stranded or Compressed Conductor 350

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)

Hubbell Power Systems T-Body Connector Assembly (VI03011E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)