HUBBELL
HPS_ID_625BTxxxS_PRODIMAGE
* Representative image
HPS_ID_625BTxxxS_PRODIMAGE

25/28 kV, 600 Amp, T-Body Kit w/ shield adapter kit,

Brand:

Hubbell

Catalog ID:

625BTF22S

25/28 kV 600 Amp T-Body Kit. Cable insulation range 0.640 in - 0.820 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625BTF22S

Connector Type

Aluminum

Type

600Amp Dead Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Weight

8.65 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

#1

Stranded or Compressed Conductor

#2

Logistics

Pallet Quantity

64

Standard Package

1