HPS_ID_625BTXXX_PRODIMAGE
* Representative image
HPS_ID_625BTXXX_PRODIMAGE

25/28 kV, 600 Amp, T-Body Kit

Brand:

Hubbell

Catalog ID:

625BTM33

25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.370 in - 1.630 in. Kit includes T-body, insulating plug with cap, 500 compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum
EU RoHS Indicator
No
Type
600 Amp Dead Break
UPC
096359438069
With Seal Kit
No
With Test Point
No

Dimensions

Weight
8.15 lb

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV

Conductor Related

Solid or Compacted Conductor
600
Stranded or Compressed Conductor
500

Logistics

Pallet Quantity
64
Standard Package
1