text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit

by Hubbell Power Systems 

Catalog ID: 625BTH26

25/28 kV 600 Amp T-Body Kit. Cable insulation range 0.850 in - 1.050 in. Kit includes T-body, insulating plug with cap, 3/0 compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359437901
With Seal Kit No
With Test Point No

Dimensions

Weight 8.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 4/0
Stranded or Compressed Conductor 3/0

Logistics

Pallet Quantity 64
Standard Package 1