HUBBELL
HPS_ID_635BTxUT_PRODIMAGE
HPS_ID_635BTxUT_PRODIMAGE

35kV t-body kit

Brand:

Hubbell

Catalog ID:

635BTJU1T

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.160 - 1.305 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, and Shear Bolt connector for 1/0 Stranded or Compressed and 2/0 Solid or Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

635BTJU1T

Connector Type

Shear Bolt

Type

Deadbreak T-Body Kit

UPC

096359764953

With Seal Kit

No

With Test Point

Yes

Dimensions

Dimensions

15.000 in x 9.000 in x 7.125 in

Height

7.125 in

Length

15 in

Weight

8.15 lb

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Logistics

Standard Package

1