text.skipToContent text.skipToNavigation

35kV t-body kit

by Hubbell Power Systems 

Catalog ID: 635BTGU1T

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.040 - 1.175 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, and Shear Bolt connector for 1/0 Stranded or Compressed and 2/0 Solid or Compact conductor.

Product Details

General

Connector Type Shear Bolt
Type Deadbreak T-Body Kit
With Seal Kit Yes
With Test Point Yes

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
Current Rating 600 A
kV Class 35 kV

Conductor Related

Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Standard Package 1

Resources/Downloads