HUBBELL
HPS_ID_635BTxUTJ_PRODIMAGE
HPS_ID_635BTxUTJ_PRODIMAGE

35kV t-body kit

Brand:

Hubbell

Catalog ID:

635BTRU3TJ

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.665 - 1.785 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, Seal Kit,and Shear Bolt connector for 700/750 Stranded or Compressed and 900 Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

635BTRU3TJ

Connector Type

Shear Bolt

Type

Deadbreak T-Body Kit

UPC

096359722557

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Dimensions

15.000 in x 9.000 in x 7.125 in

Height

7.125 in

Length

15 in

Weight

8.15 lb

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

900

Stranded or Compressed Conductor

700/750

Logistics

Standard Package

1