HUBBELL
Image of 625J3B 25/28 kV 600 Amp 3-pt Junction Bracket.

25/28 kV 600 Amp 3-pt Junction Bracket.

Brand: Hubbell Power Systems

Catalog ID: 625J3B

25/28 kV 600 Amp 3-pt Junction Bracket.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625J3B

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

Brackets

Number of Positions

3

Type

600 Amp Dead Break

UPC

096359393252

Dimensions

Dimensions

19.50 in x 6.75 in x 6.55 in

Height

6.55 in

Length

19.5 in

Weight

12.75 lb

Width

6.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

25/28 kV;15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

3

Logistics

Pallet Quantity

25

Standard Package

1