HUBBELL
Image of 625J4B 600A 25/28kV Class 4-pt Junction w/ Bracket
Image of 625J4B 600A 25/28kV Class 4-pt Junction w/ Bracket
play

600A 25/28kV Class 4-pt Junction w/ Bracket

Brand: Hubbell Power Systems

Catalog ID: 625J4B

25/28 kV 600 Amp 4-pt Junction Bracket.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625J4B

Material Type

Standard

Mounting Type

Brackets

Number of Positions

4

Product Type

Junctions

Type

600 Amp Dead Break

UPC

096359393283

Dimensions

Dimensions

23.50 in x 6.75 in x 6.55 in

Height

6.55 in

Length

23.5 in

Weight

16.5 lb

Width

6.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

25/28 kV;15 kV

Configuration

Number of Positions

4

Logistics

Pallet Quantity

25

Standard Package

1