HUBBELL
Image of 925J3U 25kV Deadbreak Junction 900A 3-Pos w/ U-Straps

25kV Deadbreak Junction 900A 3-Pos w/ U-Straps

Brand: Hubbell Power Systems

Catalog ID: 925J3U

900A Deadbreak Junction with all copper current carrying componets. 3pt with U-straps

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

925J3U

Type

Junctions

UPC

096359393795

Dimensions

Dimensions

11.00 in x 4.00 in x 6.10 in

Height

6.1 in

Length

11 in

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

900 A

kV Class

25/28 kV;15 kV

Logistics

Pallet Quantity

112

Standard Package

1