HUBBELL
25kV Deadbreak Junction 900A
Image of 925J4B 25kV Deadbreak Junction 900A

25kV Deadbreak Junction 900A

Brand: Hubbell Power Systems

Catalog ID: 925J4B

900A Deadbreak Junction with all copper current carrying componets. 4pt with Stainless Steel Bracket

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

925J4B

Type

Junctions

UPC

096359393818

Dimensions

Dimensions

23.50 in x 6.75 in x 6.55 in

Height

6.55 in

Length

23.5 in

Width

6.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

900 A

kV Class

25/28 kV;15 kV

Logistics

Standard Package

1