HUBBELL
Image of 635J4B 35kV Deadbreak Junction 600A 4 Pos w/ Bracket
Image of 635J4B 35kV Deadbreak Junction 600A 4 Pos w/ Bracket
play

35kV Deadbreak Junction 600A 4 Pos w/ Bracket

Brand: Hubbell Power Systems

Catalog ID: 635J4B

35kV 600A 200BIL 4-PT Deadbreak Junction With Stainless Steel Bracket

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635J4B

Product Type

Junctions

Type

Junctions

UPC

096359717911

Dimensions

Dimensions

27.00 in x 7.75 in x 7.35 in

Height

7.35 in

Length

27 in

Width

7.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Logistics

Standard Package

1