HUBBELL
Image of 628TM62226B TapMaster Junction, Mounting Brackets, 5 positions

TapMaster Junction, Mounting Brackets, 5 positions

Brand: Hubbell Power Systems

Catalog ID: 628TM62226B

TapMaster Junction.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

General

Catalog Number

628TM62226B

Material Type

Non-Standard

Mounting Type

Brackets

Number of Positions

5

Type

600 Amp Dead Break

UPC

096359759522

Dimensions

Dimensions

26.00 in x 8.563 in x 7.125 in

Height

7.125 in

Length

26 in

Weight

27 lb

Width

8.563 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Configuration

Number of Positions

5

Logistics

Standard Package

1