HUBBELL
Image of 225GBHSG 200A 25kV Class Class Grounding Bushing Housing

200A 25kV Class Class Grounding Bushing Housing

Brand: Hubbell Power Systems

Catalog ID: 225GBHSG

25kV Class Grounding Bushing Housing

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Contains a fully functioning loadbreak mechanism
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

225GBHSG

Connector Type

Copper

Type

Grounding Bushing

UPC

096359392705

Dimensions

Dimensions

8.00 in x 2.625 in x 2.625 in

Height

2.625 in

Length

8 in

Width

2.625 in

Electrical Ratings

kV Class

25 kV

Configuration

Connector Type

Copper

Logistics

Pallet Quantity

250

Standard Package

10