HUBBELL
Image of 236GEHSG 35kV Class Grounding Elbow Housing

35kV Class Grounding Elbow Housing

Brand: Hubbell Power Systems

Catalog ID: 236GEHSG

35kV Class Grounding Elbow Housing

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

236GEHSG

Connector Type

Copper

Type

Grounding Elbow

UPC

096359680673

Dimensions

Dimensions

12.250 in x 9.130 in x 4.00 in

Height

4 in

Length

12.25 in

Weight

5.423 lb

Width

9.13 in

Electrical Ratings

kV Class

35 kV

Configuration

Connector Type

Copper

Logistics

Carton Quantity

9

Pallet Quantity

108

Standard Package

20