HUBBELL
Image of 635CAU 600A 35kV Class Cable Adapter for T-Body Size U

600A 35kV Class Cable Adapter for T-Body Size U

Brand: Hubbell Power Systems

Catalog ID: 635CAU

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 1.935 - 2.055 Inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Stepped design

General

Catalog Number

635CAU

Type

Cable Adapter

UPC

096359757542

Dimensions

Cable Insulation Diameter Maximum

2.055 in

Cable Insulation Diameter Minimum

1.935 in

Dimensions

2.54 in x 2.54 in x 7.00 in

Height

7 in

Length

2.54 in

Width

2.54 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

kV Class

35 kV

Conductor Related

Cable Insulation Diameter Range

1.935 - 2.055

Logistics

Pallet Quantity

1536

Standard Package

12