HUBBELL
Image of 625LUGB41 Bi-Metal 1000 kcmil Stranded/ Compressed Lug

Bi-Metal 1000 kcmil Stranded/ Compressed Lug

Brand: Hubbell Power Systems

Catalog ID: 625LUGB41

BI-Metal Lug, 600A, Conductor Range = 1000 Stranded or Compressed and 1100 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUGB41

Connector Type

Bi-Metal

Material Type

Standard

Type

600Amp DeadBreak

UPC

096359438366

Dimensions

Dimensions

1.84 in x 1.84 in x 4.13 in

Height

4.13 in

Length

1.84 in

Weight

0.45 lb

Width

1.84 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

1100

Stranded or Compressed Conductor

1000

Configuration

Connector Type

Bi-Metal

Logistics

Standard Package

3