text.skipToContent text.skipToNavigation

25/28kV Standoff Bushing

by Hubbell Power Systems 

Catalog ID: 228SB

Load Break Insulated Parking Bushing, 200 Amp, 25/28 kV.

Product Details

General

Type 200Amp Load Break
UPC 096359647812

Dimensions

Weight 3.510 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 200 A
kV Class 25/28 kV

Logistics

Pallet Quantity 192 EA
Standard Package 1

Resources/Downloads