HUBBELL
Image of 215FTI 15 kV Load Break Feed-Thru Bushing Insert

15 kV Load Break Feed-Thru Bushing Insert

Brand: Hubbell Power Systems

Catalog ID: 215FTI

Load Break Feed-Thru Bushing Insert, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215FTI

EU RoHS Indicator

No

Material Type

Standard

Type

200Amp Load Break

UPC

096359391548

Dimensions

Dimensions

5.50 in x 7.50 in x 10.00 in

Height

10 in

Length

5.5 in

Weight

7.04 lb

Width

7.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

108

Standard Package

1