HUBBELL
Image of 228FTI 25/28 kV Load Break Feed-Thru Bushing Insert

25/28 kV Load Break Feed-Thru Bushing Insert

Brand: Hubbell Power Systems

Catalog ID: 228FTI

Load Break Feed-Thru Bushing Insert, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228FTI

Material Type

Standard

Type

200Amp Load Break

UPC

096359639169

Dimensions

Dimensions

12.688 in x 9.625 in x 4.625 in

Height

4.625 in

Length

12.688 in

Weight

7.08 lb

Width

9.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Logistics

Pallet Quantity

108

Standard Package

1