HUBBELL
15 kV, Load Break Elbow w/ Integral Seal, ProbeLok Bimetal Contact
Image of 215LEJ58P 15 kV, Load Break Elbow w/ Integral Seal, ProbeLok Bimetal Contact
*Representative image
Image of 215LEJ58P 15 kV, Load Break Elbow w/ Integral Seal, ProbeLok Bimetal Contact
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

15 kV, Load Break Elbow w/ Integral Seal, ProbeLok Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 215LEJ58P

200A 15kV Class Loadbreak Elbow w/ Integral Seal, Probelok Bimetal Lug, Cable Insul:.760-1.135 inches, 250 Solid/Compact and 4/0 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LEJ58P

Connector Type

ProbeLok Bi-Metal

Integral Seal

Yes

Material Type

Non-Standard

Product Type

Elbows

Type

200Amp Load Break

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.135 in

Cable Insulation Diameter Minimum

0.76 in

Dimensions

8.25 in x 2.875 in x 10.25 in

Height

10.25 in

Length

8.25 in

Weight

2.9 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.760 - 1.135

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Pallet Quantity

240

Standard Package

20