15 kV, Load Break Elbow w/ ProbeLok Bimetal Contact

Brand:

Hubbell

Catalog ID:

215LE34P

Load Break Elbow, 200 Amp, 15 kV, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.495 - 0.730 inches, 1/0 Solid or Compacted and #1 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
ProbeLok Bi-Metal
Integral Seal
No
Type
200Amp Load Break
With Seal Kit
No
With Test Point
No

Dimensions

Cable Insulation Diameter Maximum
0.73 in
Cable Insulation Diameter Minimum
0.495 in
Weight
2.75 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV

Conductor Related

Cable Insulation Diameter Range
0.495 - 0.730
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1

Logistics

Standard Package
20