HUBBELL
15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit
Image of 215LE33TS 15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit

15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 215LE33TS

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.495 - 0.730 inches, #1 Solid or Compacted and #2 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE33TS

Connector Type

Bi-Metal

Integral Seal

No

Material Type

Non-Standard

PROBELOK ? Connectors

No

Type

200Amp Load Break

UPC

096359812845

With Seal Kit

Yes

Dimensions

Cable Insulation Diameter Maximum

0.73 in

Cable Insulation Diameter Minimum

0.495 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

3.25 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Amperage Rating

200 A

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

53 kV

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

0.495 - 0.730

Solid or Compacted Conductor

#1

Stranded or Compressed Conductor

#2

Configuration

Connector Type

Bi-Metal

With Seal Kit

Yes

Logistics

Pallet Quantity

120

Standard Package

20