HUBBELL
15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit
Image of 215LE45TS 15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit
Image of 215LE45TS 15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

15 kV, Load Break Elbow w/ Test Point, Bimetal Contact, Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 215LE45TS

200A 15kV Class Loadbreak Elbow w/TP, Bimetal Contact,Shield Adapter Kit, Cable Insul:.635-.905 inches, 2/0 Solid/Compact and 1/0 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE45TS

Connector Type

Bi-Metal

Integral Seal

No

Material Type

Non-Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

UPC

096359661436

With Seal Kit

Yes

Dimensions

Cable Insulation Diameter Maximum

0.905 in

Cable Insulation Diameter Minimum

0.635 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

3.25 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Amperage Rating

200 A

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

53 kV

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

0.635 - 0.905

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Configuration

Connector Type

Bi-Metal

With Seal Kit

Yes

Logistics

Pallet Quantity

120

Standard Package

20