text.skipToContent text.skipToNavigation

Product Details

General

Integral Seal No
PROBELOK ® Connectors No
Type 200Amp Load Break
UPC 096359616528
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 0.730 in
Cable Insulation Diameter Minimum 0.495 in
Weight 2.750 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.495 - 0.730

Logistics

Pallet Quantity 240
Standard Package 20

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Loadbreak Probes (VI03042E1219)

Hubbell Power Systems Loadbreak Elbow Installation (VI0333E)

Hubbell Power Systems Loadbreak Connector Elbow Installation (VI03037E)

Hubbell Power Systems In Depth: Loadbreak Ordering Page (VI03044E0420)

Hubbell Power Systems 200A Integral Seal Load Break Elbow (VI03014E)

Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow (VI03008E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems 200A Loadbreak Elbow Installation (VI03013E)

Test Documents