HUBBELL
25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit
Image of 228LE47S 25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit
Image of 228LE47S 25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 228LE47S

Load Break Elbow, 200A, 25/28 kV, Bimetal Contact,Shield Adapter Kit, Cable Insul:.800-1.140ches, 4/0 Solid/Compact and 3/0 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

228LE47S

Connector Type

Bi-Metal

Integral Seal

No

Material Type

Non-Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.14 in

Cable Insulation Diameter Minimum

0.8 in

Dimensions

7.00 in x 2.75 in x 9.00 in

Height

9 in

Length

7 in

Weight

3.5 lb

Width

2.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Amperage Rating

200 A

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

78 kV

Voltage Rating

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.800 - 1.140

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

3/0

Configuration

Connector Type

Bi-Metal

With Seal Kit

Yes

With Test Point

No

Logistics

Standard Package

20