



Brand: Hubbell Power Systems
Catalog ID: 228LE46
Catalog Number
228LE46
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Product Type
Elbows
Type
200Amp Load Break
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Dimensions
7.00 in x 2.75 in x 9.00 in
Height
9 in
Length
7 in
Weight
3 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
3/0
Stranded or Compressed Conductor
2/0
Connector Type
Bi-Metal
With Seal Kit
No
With Test Point
No
Pallet Quantity
240
Standard Package
20