
Brand: Hubbell Power Systems
Catalog ID: 228LEJ45
Catalog Number
228LEJ45
Connector Type
Bi-Metal
Integral Seal
Yes
Material Type
Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359622048
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Dimensions
7.00 in x 2.75 in x 14.00 in
Height
14 in
Length
7 in
Weight
3 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
Bi-Metal
With Seal Kit
No
With Test Point
No
Pallet Quantity
240
Standard Package
20