
Brand: Hubbell Power Systems
Catalog ID: 228LEJ46PT
Catalog Number
228LEJ46PT
Connector Type
ProbeLok Bi-Metal
Integral Seal
Yes
Material Type
Non-Standard
Type
200Amp Load Break
With Seal Kit
No
With Test Point
Yes
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Dimensions
7.50 in x 2.75 in x 14.00 in
Height
14 in
Length
7.5 in
Weight
3 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
3/0
Stranded or Compressed Conductor
2/0
Connector Type
ProbeLok Bi-Metal
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
240
Standard Package
20