HUBBELL
25/28 kV, Load Break Elbow w/ ProbeLok Bimetal Contact, Shield Adapter Kit
Image of 228LE48PS 25/28 kV, Load Break Elbow w/ ProbeLok Bimetal Contact, Shield Adapter Kit

25/28 kV, Load Break Elbow w/ ProbeLok Bimetal Contact, Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 228LE48PS

Load Break Elbow, 200 Amp, 25/28 kV, Long ProbeLok Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.800 - 1.140 inches, 250 Solid or Compacted and 4/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

228LE48PS

Connector Type

ProbeLok Bi-Metal

Integral Seal

No

Material Type

Non-Standard

Type

200Amp Load Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.14 in

Cable Insulation Diameter Minimum

0.8 in

Dimensions

7.00 in x 2.75 in x 9.00 in

Height

9 in

Length

7 in

Weight

3.5 lb

Width

2.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Amperage Rating

200 A

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

78 kV

Voltage Rating

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.800 - 1.140

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

Yes

With Test Point

No

Logistics

Standard Package

20