
Brand: Hubbell Power Systems
Catalog ID: 228LE55PS
Catalog Number
228LE55PS
Connector Type
ProbeLok Bi-Metal
Integral Seal
No
Material Type
Non-Standard
Type
200Amp Load Break
With Seal Kit
Yes
With Test Point
No
Cable Insulation Diameter Maximum
1.31 in
Cable Insulation Diameter Minimum
0.92 in
Dimensions
7.00 in x 2.75 in x 9.00 in
Height
9 in
Length
7 in
Weight
3.5 lb
Width
2.75 in
AC Withstand Voltage (1 min)
40 kV
Amperage Rating
200 A
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
DC Withstand Voltage (15 min)
78 kV
Voltage Rating
25/28 kV
Cable Insulation Diameter Range
0.920 - 1.310
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
ProbeLok Bi-Metal
With Seal Kit
Yes
With Test Point
No
Standard Package
20