
Brand: Hubbell Power Systems
Catalog ID: 228LE45TJ
Catalog Number
228LE45TJ
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Non-Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359647409
With Seal Kit
Yes
With Test Point
Yes
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Dimensions
7.50 in x 2.75 in x 9.00 in
Height
9 in
Length
7.5 in
Weight
3.5 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
Bi-Metal
With Seal Kit
Yes
With Test Point
Yes
Pallet Quantity
120
Standard Package
20