
Brand: Hubbell Power Systems
Catalog ID: 228LE44TS
Catalog Number
228LE44TS
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Non-Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
With Seal Kit
Yes
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Dimensions
7.50 in x 2.75 in x 9.00 in
Height
9 in
Length
7.5 in
Weight
3.5 lb
Width
2.75 in
AC Withstand Voltage (1 min)
40 kV
Amperage Rating
200 A
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
DC Withstand Voltage (15 min)
78 kV
Voltage Rating
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1
Connector Type
Bi-Metal
With Seal Kit
Yes
Pallet Quantity
120
Standard Package
20