
Brand: Hubbell Power Systems
Catalog ID: 228LE45TS
Catalog Number
228LE45TS
Integral Seal
No
Material Type
Non-Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
With Seal Kit
Yes
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Weight
3.5 lb
AC Withstand Voltage (1 min)
40 kV
Amperage Rating
200 A
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
DC Withstand Voltage (15 min)
78 kV
Voltage Rating
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
With Seal Kit
Yes
Pallet Quantity
120
Standard Package
20