HUBBELL
HPS_ID_228LExx_PRODIMAGE
* Representative image
HPS_ID_228LExx_PRODIMAGE
play

25/28kV Loadbreak Elbow with ProbeLok Bi-Metal Connector

Brand:

Hubbell

Catalog ID:

228LE64P

Loadbreak Elbow, 25/28 kV, Probelok Connector, Cable Insulation Diameter range = 1.070 - 1.310 inches, 1/0 Solid or Compact and #1 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

228LE64P

Connector Type

ProbeLok Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

Yes

Type

200A Loadbreak Elbow

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.07 in

Weight

3 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

1.070 - 1.310

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Logistics

Standard Package

20

Resources and downloads

Videos

play
200A Loadbreak Elbow Fault Closure