HUBBELL
35 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit
Image of 236LE54S 35 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit
Image of 236LE54S 35 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

35 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 236LE54S

Load Break Elbow, 200A, 35 kV, Bimetal Contact,Shield Adapter Kit, Cable Insul: 1.020 - 1.310ches, 1/0 Solid/Compact and #1 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

236LE54S

Connector Type

Bi-Metal

Material Type

Non-Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.02 in

Dimensions

10.50 in x 3.625 in x 11.00 in

Height

11 in

Length

10.5 in

Weight

5.5 lb

Width

3.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Amperage Rating

200 A

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

103 kV

kV Class

Large Interface 35 kV

Voltage Rating

35 kV

Conductor Related

Cable Insulation Diameter Range

1.020 - 1.310

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Standard Package

20