HUBBELL
Image of 215J2B 2-Position Junction W/ Bracket, 200A 15kV Class

2-Position Junction W/ Bracket, 200A 15kV Class

Brand: Hubbell Power Systems

Catalog ID: 215J2B

Load Break Junction, 2-Position, 200 Amp, 15 kV, Bracket

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215J2B

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

Brackets

Number of Positions

2

Type

200Amp Load Break

UPC

096359391333

Dimensions

Dimensions

27.688 in x 5.063 in x 9.938 in

Height

9.938 in

Length

27.688 in

Weight

8.25 lb

Width

5.063 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

2

Logistics

Pallet Quantity

40

Standard Package

1