HPS_ID_AR13_PhaseOverPhaseSwitch_PRODIMAGE
* Representative image
HPS_ID_AR13_PhaseOverPhaseSwitch_PRODIMAGE
play

AR131 15kV, 110kV Porcelain, Phase over Phase AR Switch

Brand:

Chance

15kV, 110kV LIW, 900A, Phase over Phase Three-Phase Gang Operated Loadbreak Switch.

  • The Type AR switches have a clockwise opening and are operable by torsional or reciprocating controls as well a hookstick operation option (full-length down-the-pole control or crossarm-mounted hook stick-operation control). The hookstick operation minimizes installation time, reduces possible vandalism, eliminates control adjustments.
  • All three phase switches feature a four-link overtoggle mechanism to assure locked closed blades, mechanical advantage for easier open and close operation, and""snap"" feedback to the operator.

Refer to the Catalog Numbering System resource below for each configuration option (Positions 4 to 13).

Product details

General

Blade Opening Direction
Clockwise
Blade Type
Solid Copper (single-member)
Cantilever Bending Strength - Routine
1,200 Lbs (5.34 kN)
Color - Insulator
Sky Gray
Contact
Silver
Description - Replacement Interupter
C818-0001
Insulator Type
Porcelain (2 1/4" Bolt Circle)
Material - Interphase Shaft
Fiberglass
Tension Range
5000 lb
Torsional Strength
3,000 in Lbs (339 N-M)

Electrical Ratings

Arc Distance - Dry
6" (152.4mm)
BIL
110 kV
Creep and Leakage Distance
10.5" (266.7mm)
Current - Under Loop Switching
600 A
Current - Under Magnetizing Switching
2,500 KVA
Current Overload - 8hr Emergency
1080 A
Current Rating
900 A
Current Rating - Cable (Shielded)
20 A
Current Rating - Cable (Unshielded)
10 A
Dead-Ending Rating - Unequal Load
700 Lbs
Dead-Ending Rating - Working Load
8,000 Lbs
Depth - Ice Break
3/8"
Fault Current - 1 Time
25kA, asymmetrical
Fault Current - 3 Times
20kA, asymmetrical
Interrupt Rating - 600 A
50 Operations
Interrupt Rating - 900 A
10 Operations
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max. at 600A
30.9°C
Temperature Rise - Max. at 900A
47.5°C
Voltage - Maximum
15 kV
Withstand Current - Short Time (3 sec)
25kA, symmetrical
Withstand Voltage
65kA peak

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Standard Package
1

Resources and downloads

Sales Drawings

Videos

play
Hubbell Power Systems In Depth: Distribution Automation Capabilities (VI10153E0619)