HUBBELL
Image of BP3B1W RH Opening, 15kV, 110kV BIL, 600A 3 Phase By-Pass Switch with Pole Mounting Bracket
* Representative image
Image of BP3B1W RH Opening, 15kV, 110kV BIL, 600A 3 Phase By-Pass Switch with Pole Mounting Bracket

RH Opening, 15kV, 110kV BIL, 600A 3 Phase By-Pass Switch with Pole Mounting Bracket

Brand: Chance

Catalog ID: BP3B1W

Righthand Opening, 14.4kV, 110kV LIW, 600A By-Pass Switch with Pole Mounting Bracket.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 and 3 kV ratings
  • 110, 125 and 150kV BIL ratings
  • 600A and 900A ratings
  • ESP Polymer 2.25” Bolt Circle Insulator Assemblies
  • Right Hand and Left Hand opening Options
  • Non-Angled and Angled Bypass Blade Options
  • Cross arm or Pole Mount Options
  • 3 Phase on 100” or 124” Cross Arms in Steel or Fiberglass

Product details

General

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Color - Insulator

Dark Gray

Contact

Silver

Insulator Type

Polymer (2 1/4" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A162

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Dimensions

Weight

460 lb

Electrical Ratings

Arc Distance - Dry

7.1" (180.3mm)

BIL

110 kV

Creep and Leakage Distance

17.2" (436.9mm)

Current Overload - 8hr Emergency

1080 A

Phase

Three Phase

Reference Voltage Limit - Minimum

14.4kV

Temperature Rise - Max. at 600A

33° C

Voltage - Maximum

15 kV

Withstand Current - Short Time (1 sec)

25kA, symmetrical

Withstand Current - Short Time (10 cycles)

65kA peak

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Logistics

Standard Package

1