15.5 kV, 110 kV BIL, 600 A, Polymer (2 1/4" Bolt Circle) insulation, M3 Switch

Brand:

Chance

Catalog ID:

M3H66AR

14.4kV, 110kV, 600 A, Single-Phase Hookstick Disconnect Switch.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 & 38kV Voltage Classes
  • 110, 125, 150, 200kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • Porcelain and ESP Polymer Insulator Assemblies with 2.25” Bolt Circles
  • Distribution Base, Serrated Slots

Product details

General

Base Type
Distribution Base, Smooth Slots
Blade Type
Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine
1,200 Lbs (5.34 kN)
Color - Insulator
Dark Gray
Contact
Silver
Insulator Type
Polymer (2 1/4" Bolt Circle)
Material - Base
Galvanized Steel per ASTM A153
Tension Range
5000 lb
Torsional Strength
3,000 in Lbs (339 N-M)
UPC
096359725718

Dimensions

Bolt Length
10 in

Electrical Ratings

Arc Distance - Dry
7.1" (180.3mm)
BIL
110 kV
Creep and Leakage Distance
17.2" (436.9mm)
Current Overload - 8hr Emergency
1080 A
Current Rating
600 A
Dead-Ending Rating - Working Load
8,000 Lbs
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max. at 600A
29°C
Voltage - Maximum
15.5 kV
Withstand Current - Short Time (10 cycles)
40kA, asymmetrical
Withstand Current - Short Time (2 sec)
25kA, symmetrical
Withstand Current - Short Time (3 sec)
16kA, symmetrical

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Standard Package
1