HUBBELL
15.5 kV, 110 kV BIL, 900 A, Cycloaliphatic Polymer (3" Bolt Circle) insulation, M3 Switch
Image of M3S96LP 15.5 kV, 110 kV BIL, 900 A, Cycloaliphatic Polymer (3" Bolt Circle) insulation, M3 Switch

15.5 kV, 110 kV BIL, 900 A, Cycloaliphatic Polymer (3" Bolt Circle) insulation, M3 Switch

Brand: Chance

Catalog ID: M3S96LP

14.4kV, 110kV LIW, 900 A, Single-Phase Hookstick Disconnect Switch.

Chance Type M3S Station Class Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 27kV 150kV BIL. They are rated either 900A or 600A and are suitable for station applications. All M3S disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contact areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opening under ice conditions. The Chance M3S units are available with 3" Bolt Circle, TR Rated porcelain, ESP or Cycloaliphatic insulating materials. Each M3 is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15 & 27kV Voltage Classes
  • 110 and 150kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • TR Rated Porcelain and Polymer Insulator Assemblies with 3” Bolt Circles
  • Station Base for Structure Mounting
  • Dimensions provided below are installed dimensions

General

Blade Type

Solid Copper (two blade truss-member)

Catalog Number

M3S96LP

Color - Insulator

Sky Gray

Contact

Silver

Description - Terminal Connectors

2 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware

Insulator Type

Cycloaliphatic Polymer (3" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A153

Material Type

Non-Standard

Dimensions

Depth

16.3 in

Height

27 in

Weight

54 lb

Width

8.75 in

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

18.4" (467mm)

Current Overload - 8hr Emergency

1080 A

Current Rating

900 A

Dead-Ending Rating - Working Load

8,000 Lbs

Reference Voltage Limit - Minimum

14.4kV

Temperature Rise - Max. at 600A

42°C

Voltage - Maximum

15.5 kV

Withstand Current - Short Time (10 cycles)

40kA, asymmetrical

Withstand Current - Short Time (2 sec)

25kA, symmetrical

Conductor Related

Contact

Silver

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Configuration

Withstand Current - Short Time (3 sec)

16kA, symmetrical

Logistics

Standard Package

1