HUBBELL
27 kV, 150 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch
Image of M3S64C 27 kV, 150 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch
Image of M3S64C 27 kV, 150 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch

27 kV, 150 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch

Brand: Chance

Catalog ID: M3S64C

25kV, 150kV LIW, 600 A, Station Class, Single-Phase Hookstick Disconnect Switch, captive hardware.

Chance Type M3S Station Class Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 27kV 150kV BIL. They are rated either 900A or 600A and are suitable for station applications. All M3S disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contact areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opening under ice conditions. The Chance M3S units are available with 3" Bolt Circle, TR Rated porcelain, ESP or Cycloaliphatic insulating materials. Each M3 is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15 & 27kV Voltage Classes
  • 110 and 150kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • TR Rated Porcelain and Polymer Insulator Assemblies with 3” Bolt Circles
  • Station Base for Structure Mounting
  • Dimensions provided below are installed dimensions

General

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

2,000 Lbs (8.9 kN)

Catalog Number

M3S64C

Color - Insulator

Sky Gray

Contact

Silver

Description - Captive Hardware

Consist of 4 each: 1/2" 13 Stainless Steel Splined Bolt, 1/2" Lockwasher and Bronze Nut

Insulator Type

Porcelain (3" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A153

Material Type

Non-Standard

Product Type

M3S Switch

Tension Range

10000 lb

Torsional Strength

8,000 in Lbs (903 N-M)

UPC

096359248347

Dimensions

Depth

20.25 in

Height

27 in

Weight

97.02 lb

Width

8.875 in

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

24" (609.6mm)

Current Overload - 8hr Emergency

1080 A

Current Rating

600 A

Dead-Ending Rating - Working Load

8,000 Lbs

Temperature Rise - Max. at 600A

30°C

Voltage - Maximum

27 kV

Withstand Current - Short Time (10 cycles)

40kA, asymmetrical

Withstand Current - Short Time (2 sec)

25kA, symmetrical

Conductor Related

Contact

Silver

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Cantilever Bending Strength - Routine

2,000 Lbs (8.9 kN)

Tension Range

10000 lb

Torsional Strength

8,000 in Lbs (903 N-M)

Configuration

Withstand Current - Short Time (3 sec)

16kA, symmetrical

Logistics

Standard Package

1