HUBBELL
22/36.4 kV, 170 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 12kAIC fuseholder
Image of C720613EBS 22/36.4 kV, 170 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 12kAIC fuseholder

22/36.4 kV, 170 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 12kAIC fuseholder

Brand: Chance

Catalog ID: C720613EBS

22/36.4 kV, 170 kV BIL, Linkbreak Type C Porcelain Cutout with a 100A, 11.2kAIC fuseholder, small eyebolt connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Link Break Cutouts. Chance Type C Link Break Cutouts are available for application on system voltages up to 22/36.4kV 170kV BIL. Chance Type C Link Break Cutouts can only be fused up to 100A and use Universal Style fuse links with no more than 1 inch elongation so Coordination with other devices is easily achievable. Chance Type C Cutouts Link Break cutouts use the same cutout mounting as our Standard Style cutouts and so the mountings are interchangeable with the cutout mountings from S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Link Break fuse holders use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C720613EBS

Corrosion Resistant?

Yes

Description - Replacement Fuse Holder

T720-613T

Material Type

Non-Standard

Type

Cutout

Dimensions

Weight

32.3 lb

Electrical Ratings

BIL

170 kV

Creep and Leakage Distance

26" (660mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

No Restrictions thru 20.8kV; *22.8 thru 34.5kV

Voltage Rating

22/36.4 kV

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Corrosion Resistant?

Yes

Logistics

Standard Package

1