15 kV, 110 kV BIL, Type C Loadbreak Polymer Cutout / Arrester Combination w/300A Solid Blade

Brand:

Chance

Catalog ID:

CP73FL133PD

15 kV, 110 kV BIL, Loadbreak Type C Polymer Cutout / Arrester Combination with a 300A solid blade, parallel-groove connector and a D-shape pole mounting bracket.

  • Fully compliant with ANSI/IEEE C37.41 & C37.42 - 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings
  • Non Interchangeable Mounting Assembly

Product details

General

Bracket Type
D-shape for pole mounting
Description - Replacement Fuse Holder
T730-133T
Type
Cutout

Electrical Ratings

BIL
110 kV
Creep and Leakage Distance
12.6" (319mm)
Current Rating
300 A
Reference Voltage Limit - Minimum
Thru 14.4kV
Temperature Rise - Max. at 300A
39° C
Voltage - Maximum
15 kV
Voltage - Radio Interference
Ambient @ 9.41kV
Voltage Rating
15 kV
Withstand Current - Short Time (10 cycles)
12,000 Amps Asym.

Logistics

Standard Package
1

Resources and downloads

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)