HUBBELL
Image of CP73FM133LX 15 kV, 110 kV BIL, Type C Loadbreak Polymer Cutout / Arrester Combination w/300A Solid Blade
Image of CP73FM133LX 15 kV, 110 kV BIL, Type C Loadbreak Polymer Cutout / Arrester Combination w/300A Solid Blade
play
play

15 kV, 110 kV BIL, Type C Loadbreak Polymer Cutout / Arrester Combination w/300A Solid Blade

Brand:

Chance

Catalog ID:

CP73FM133LX

15 kV, 110 kV BIL, Loadbreak Type C Polymer Cutout / Arrester Combination with a 300A solid blade, large eyebolt connector and an extended NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Polymer Cutout Arrester Combinations. Chance Type C Polymer Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Polymer Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Polymer Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance Type C Polymer Load Break cutouts are not interchangeable with load break cutouts from other manufacturers. Chance Type C Polymer Combo Units use ESP Enhanced Silicone Polymer insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully compliant with ANSI/IEEE C37.41 & C37.42 - 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings
  • Non Interchangeable Mounting Assembly

Product details

General

Bracket Type

Extended NEMA "B" for crossarm

Catalog Number

CP73FM133LX

Description - Replacement Fuse Holder

T730-133T

Type

Cutout

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

12.6" (319mm)

Current Rating

300 A

Reference Voltage Limit - Minimum

Thru 14.4kV

Temperature Rise - Max. at 300A

39° C

Voltage - Maximum

15 kV

Voltage - Radio Interference

Ambient @ 9.41kV

Voltage Rating

15 kV

Withstand Current - Short Time (10 cycles)

12,000 Amps Asym.

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience