Brand:
Chance
Catalog ID:
C73EL143PB
Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!
Bracket Type
Catalog Number
Description - Replacement Fuse Holder
Type
UPC
Weight
BIL
Creep and Leakage Distance
Current Rating
Fuselink Current Range
Reference Voltage Limit - Minimum
Temperature Rise - Max. at 300A
Voltage - Maximum
Voltage - Radio Interference
Voltage Rating
Pallet Quantity
Standard Package