15/27 kV, 125 kV BIL, Type C Loadbreak Polymer Cutout / Arrester Combination w/200A 10kAIC fuseholder

Brand:

Chance

Catalog ID:

CP73DN242LB

15/27 kV, 125 kV BIL, Loadbreak Type C Polymer Cutout / Arrester Combination with a 200A, 10kAIC fuseholder, large eyebolt connector and a NEMA "B" crossarm bracket.

  • Fully compliant with ANSI/IEEE C37.41 & C37.42 - 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings
  • Non Interchangeable Mounting Assembly

Product details

General

Bracket Type
NEMA "B" Heavy Duty for crossarm
Description - Replacement Fuse Holder
T730-242T
Type
Cutout

Electrical Ratings

BIL
125 kV
Creep and Leakage Distance
17.1" (434mm)
Current Rating
200 A
Fuselink Current Range
140A to 200A
Reference Voltage Limit - Minimum
No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A
40° C
Voltage - Radio Interference
36.2 micro-volts @ 15.66kV
Voltage Rating
15/27 kV

Logistics

Standard Package
1

Resources and downloads

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)