Brand: Chance
Catalog ID: CP73DN242PB
Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Polymer Cutout Arrester Combinations. Chance Type C Polymer Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Polymer Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Polymer Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance Type C Polymer Load Break cutouts are not interchangeable with load break cutouts from other manufacturers. Chance Type C Polymer Combo Units use ESP Enhanced Silicone Polymer insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!
Bracket Type
NEMA "B" Heavy Duty for crossarm
Catalog Number
CP73DN242PB
Description - Replacement Fuse Holder
T730-242T
Material Type
Non-Standard
Type
Cutout
BIL
125 kV
Creep and Leakage Distance
17.1" (434mm)
Current Rating
200 A
Fuselink Current Range
140A to 200A
Reference Voltage Limit - Minimum
No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A
40° C
Voltage - Radio Interference
36.2 micro-volts @ 15.66kV
Voltage Rating
15/27 kV
Bracket Type
NEMA "B" Heavy Duty for crossarm
Standard Package
1