Brand:
Chance
Catalog ID:
CP710114PXM
Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Polymer Standard Cutouts. Chance Type C Polymer Standard cutouts are available for application on system voltages up to 36kV and 170kV BIL. Chance Type C Polymer Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Polymer Standard Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Polymer Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Polymer Standard Cutouts use ESP Enhanced Silicone Polymer as insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault current interruption or load breaking. Chance: The Brand and Quality You Can Trust!!
Bracket Type
Catalog Number
Description - Replacement Fuse Holder
Type
UPC
BIL
Creep and Leakage Distance
Current Rating
Fuselink Current Range
Reference Voltage Limit - Minimum
Temperature Rise - Max. at 300A
Voltage - Maximum
Voltage - Radio Interference
Voltage Rating
Pallet Quantity
Standard Package