HUBBELL
Image of C710114LZM 15 kV, 110 kV BIL, Type C Standard Porcelain Cutout w/100A 16kAIC fuseholder

15 kV, 110 kV BIL, Type C Standard Porcelain Cutout w/100A 16kAIC fuseholder

Brand: Chance

Catalog ID: C710114LZM

15 kV, 110 kV BIL, Standard Type C Porcelain Cutout with a 100A, 16kAIC fuseholder, large eyebolt connector, no bracket, mech assist spring.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Standard Cutouts. Chance Type C Standard cutouts are available for application on system voltages up to 36kV 170kV BIL. Chance Type C Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Standard Cutouts can also be used as a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material